IESNA:LM-63-2002
[TEST]P1386492
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-735-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10516.3
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1414.8 1764.9 2034.7 2253.5 2406.6 2525.8 2535.5 2486.9 2472.3 2559.8 2798.0 3194.3 3687.8 4108.3 4378.2 4648.0 
4849.8 4942.1 4944.6 4810.9 4519.2 3629.4 2895.3 2350.7 1738.1 1278.7 826.5 556.7 529.9 420.6 320.9 272.3 213.9 153.2 
53.5 9.7 2.4 0.0 
1414.8 1755.2 2022.6 2238.9 2406.6 2518.5 2537.9 2499.0 2486.9 2564.7 2793.2 3213.7 3685.3 4098.6 4380.6 4633.4 
4835.2 4944.6 4932.4 4810.9 4543.5 3731.5 2919.6 2409.1 1772.2 1281.1 836.2 573.7 532.4 425.4 328.2 274.7 221.2 158.0 
60.8 12.2 2.4 0.0 
1414.8 1747.9 2012.8 2229.2 2404.2 2528.2 2574.4 2550.1 2537.9 2601.1 2790.7 3157.8 3585.7 3991.6 4278.5 4504.6 
4703.9 4825.5 4849.8 4776.8 4558.0 4098.6 3228.3 2596.3 1952.1 1395.4 950.5 641.8 585.9 459.5 350.1 291.7 245.5 
177.5 121.5 34.0 4.9 0.0 
1414.8 1723.5 1978.8 2197.6 2384.8 2540.4 2623.0 2630.3 2637.6 2683.8 2810.2 3050.9 3413.1 3792.3 4105.9 4300.4 
4470.5 4614.0 4682.0 4677.2 4577.5 4334.4 3836.1 3177.3 2433.4 1699.2 1213.0 773.0 712.3 527.5 376.8 301.4 250.4 
167.7 116.7 48.6 4.9 0.0 
1414.8 1709.0 1964.2 2168.4 2367.8 2542.8 2683.8 2747.0 2776.2 2817.5 2909.9 3060.6 3281.8 3585.7 3874.9 4108.3 
4295.5 4434.1 4545.9 4604.2 4575.1 4485.1 4283.3 3843.3 3218.6 2540.4 1716.3 1149.8 1023.4 695.3 452.2 296.6 226.1 
177.5 116.7 43.8 4.9 0.0 
1414.8 1670.1 1896.1 2114.9 2316.7 2513.6 2693.5 2817.5 2892.8 2951.2 3026.5 3150.5 3313.4 3517.6 3763.1 4015.9 
4220.1 4397.6 4516.7 4606.7 4669.9 4662.6 4601.8 4465.7 4147.2 3624.6 2970.6 2119.8 1876.7 1149.8 705.0 427.8 
296.6 204.2 92.4 34.0 7.3 0.0 
1414.8 1638.5 1835.4 2037.1 2226.8 2431.0 2625.4 2802.9 2936.6 3048.4 3145.7 3242.9 3364.4 3537.0 3714.5 3960.0 
4198.3 4441.4 4635.8 4798.7 4930.0 5073.4 5124.5 5158.5 5177.9 5027.2 4679.6 3651.3 3510.3 2834.5 1657.9 931.1 
488.6 230.9 104.5 43.8 12.2 0.0 
1414.8 1585.0 1740.6 1922.9 2093.1 2280.2 2467.4 2661.9 2834.5 2999.8 3155.4 3293.9 3425.2 3549.2 3685.3 3836.1 4011.1 
4212.9 4441.4 4672.3 4913.0 5160.9 5440.5 5591.2 5729.8 5841.6 5404.0 5002.9 4951.9 4524.0 3685.3 2883.1 
1645.8 590.7 257.7 80.2 17.0 0.0 
1414.8 1516.9 1643.3 1781.9 1925.3 2078.5 2226.8 2387.2 2547.6 2717.8 2895.3 3067.9 3240.5 3439.8 3639.1 3823.9 4030.5 
4249.3 4487.5 4755.0 5041.8 5404.0 5868.3 6162.5 6505.2 6731.3 6510.1 6714.3 6724.0 6544.1 6070.1 5163.4 
3031.4 1261.7 328.2 65.6 19.4 0.0 
1414.8 1512.1 1626.3 1750.3 1888.9 2042.0 2178.1 2336.2 2477.1 2640.0 2817.5 2982.8 3162.7 3352.3 3554.1 3748.5 3964.9 
4188.5 4431.6 4713.6 5029.7 5425.9 5902.4 6218.4 6585.5 6823.7 6646.2 6894.2 6911.2 6709.4 6305.9 5379.7 
2960.9 1101.2 286.9 55.9 19.4 0.0 
1414.8 1458.6 1519.3 1609.3 1704.1 1803.8 1920.5 2027.4 2144.1 2277.8 2404.2 2530.6 2671.6 2815.0 2985.2 3135.9 3303.7 3486.0 
3697.5 3943.0 4217.7 4614.0 4976.2 5275.2 5664.1 5788.1 5712.8 5895.1 5873.2 5554.7 5029.7 4130.2 1988.5 466.7 
116.7 34.0 19.4 0.0 
1414.8 1429.4 1461.0 1509.6 1575.3 1653.1 1728.4 1813.5 1905.9 2000.7 2097.9 2197.6 2294.8 2406.6 2518.5 2627.9 2739.7 2868.5 
3021.7 3199.1 3427.7 3731.5 3962.5 4210.4 4477.8 4524.0 4438.9 4441.4 4363.6 3998.9 3493.3 2732.4 1239.8 347.6 
107.0 36.5 19.4 0.0 
1414.8 1392.9 1383.2 1400.2 1429.4 1465.9 1512.1 1565.5 1619.0 1674.9 1730.8 1779.5 1825.6 1871.8 1913.2 1942.3 1966.6 1991.0 2008.0 
2046.9 2114.9 2170.8 2173.3 2158.7 2132.0 2003.1 1867.0 1645.8 1592.3 1290.8 952.9 695.3 354.9 182.3 75.4 34.0 19.4 0.0 
1414.8 1322.4 1254.4 1208.2 1188.7 1179.0 1188.7 1198.5 1215.5 1230.1 1234.9 1227.6 1208.2 1183.9 1145.0 1093.9 1028.3 957.8 894.6 
838.7 780.3 731.7 685.5 644.2 600.4 547.0 486.2 437.6 420.6 359.8 289.3 218.8 148.3 99.7 60.8 29.2 14.6 0.0 
1414.8 1259.2 1140.1 1064.8 1038.0 1050.2 1074.5 1093.9 1110.9 1113.4 1103.7 1079.3 1045.3 1001.6 960.2 909.2 858.1 809.5 763.3 
712.3 646.6 593.2 551.8 527.5 510.5 505.6 481.3 452.2 447.3 413.3 347.6 274.7 182.3 104.5 65.6 31.6 12.2 0.0 
1414.8 1208.2 1052.6 989.4 996.7 1025.9 1055.0 1074.5 1079.3 1069.6 1040.5 1001.6 960.2 918.9 875.1 838.7 797.4 746.3 692.8 
641.8 605.3 581.0 564.0 547.0 532.4 515.4 488.6 440.0 430.3 401.1 357.4 265.0 211.5 128.8 60.8 26.7 9.7 0.0 
1414.8 1159.6 994.3 957.8 987.0 1021.0 1052.6 1064.8 1057.5 1030.7 994.3 950.5 909.2 872.7 836.2 792.5 760.9 729.3 685.5 
653.9 632.0 607.7 559.1 525.1 500.8 476.5 447.3 413.3 403.5 369.5 286.9 262.5 233.4 189.6 109.4 43.8 7.3 0.0 
1414.8 1120.7 957.8 948.1 982.1 1023.4 1045.3 1055.0 1040.5 1001.6 955.4 906.7 865.4 829.0 794.9 773.0 751.2 726.9 705.0 
656.4 610.2 578.6 547.0 515.4 478.9 442.4 408.4 374.4 364.6 320.9 282.0 240.7 201.8 158.0 116.7 51.1 4.9 0.0 
1414.8 1093.9 935.9 945.6 989.4 1021.0 1050.2 1050.2 1021.0 977.2 926.2 875.1 836.2 802.2 773.0 751.2 722.0 680.7 644.2 
610.2 576.1 542.1 508.1 474.0 444.9 415.7 384.1 352.5 340.3 308.7 277.1 238.2 194.5 143.4 89.9 34.0 4.9 0.0 
1414.8 1074.5 933.5 945.6 991.8 1028.3 1047.7 1040.5 1006.4 955.4 897.0 850.8 814.4 782.8 765.8 731.7 675.8 612.6 588.3 
566.4 529.9 503.2 478.9 444.9 420.6 391.4 364.6 328.2 318.5 294.1 260.1 223.6 184.8 150.7 80.2 36.5 2.4 0.0 
1414.8 1064.8 931.1 950.5 994.3 1033.2 1045.3 1038.0 999.1 940.8 882.4 833.8 799.8 775.5 760.9 707.4 634.5 583.4 564.0 
537.2 512.9 478.9 449.7 423.0 403.5 381.7 354.9 320.9 316.0 291.7 260.1 221.2 184.8 145.9 85.1 36.5 2.4 0.0 
1414.8 1064.8 931.1 950.5 996.7 1030.7 1045.3 1035.6 999.1 933.5 877.6 833.8 797.4 777.9 758.5 705.0 634.5 581.0 566.4 
537.2 510.5 476.5 449.7 418.1 403.5 381.7 352.5 320.9 316.0 294.1 257.7 216.4 182.3 126.4 89.9 31.6 2.4 0.0 
